This Application will be decommissioned as of January 7th 2025

NSYCEP |
Schneider-Electric
 
NSYCEP picture- web-product-data-sheet
NSYCEP
Central earthing point, PanelSeT SFN, PanelSeT SF, PanelSeT SM, PanelSeT SD, M8 x 18mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Anwendung Multi-purpose
Product or component type Earthing central point
Mounting location On structure of enclosure
Device composition Fixing elements
Screws and nuts
1 earthing centre point
Quantity per set Set of 1
Complementary
Fixing mode By fixing element - screw type M8 - bolt location
By self-tapping screws - on structure location
Length Earthing bolt: 18 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 9.500 cm
Package 1 Length 6.500 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 500
Package 2 Height 100.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 45.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months