This Application will be decommissioned as of January 7th 2025

NSYCEPLMBG |
Schneider-Electric
 
NSYCEPLMBG picture- web-product-data-sheet
NSYCEPLMBG
blanking corner plate thermoplastic for PLM43 and 54
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Aesthetic Accessory
Product or component type Blanking plate
Range compatibility Thalassa Thalassa PLM 43
Thalassa PLM 54
Application Multi-purpose
Mounting location Rear of enclosure
Device composition 4 blanking plate
Complementary
Quantity per set Set of 1
Material Thermoplastic
Colour Grey (RAL 7035)
Fixing mode Clipped
Length 200 mm
Height 430 mm
Width 330 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 18.000 cm
Package 1 Length 25.000 cm
Package 1 Weight 72.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 960
Package 2 Height 109.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 86.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No