This Application will be decommissioned as of January 7th 2025

NSYCEWX1K |
Schneider-Electric
 
NSYCEWX1K picture- web-product-data-sheet
NSYCEWX1K
ClimaSys Exchanger air-water 1000W sides of enclosure
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CE
Product or component type Air-water exchanger
Mounting type Sides of enclosure
Cooling power 1000 W
Complementary
Pressure 5 bar for water
Pressure drop 0.1 bar
Water flow Internal circuit: 150 l/h
Flow rate External circuit: 330 m3/h
Control type Thermostat
Temperature setting range 20…46 °C
Ambient air temperature for operation 1…70 °C outside the enclosure:
20…60 °C inside the enclosure:
Controlled fluid Water
Fluid connection type G 3/8 (female)
Input voltage 230 V 50/60 Hz
[In] rated current 0.17 A
Power consumption in W 29 W
Height External: 450 mm
Width External: 310 mm
Depth External : 115 mm
Net weight 12 kg
Noise level 55 dB conforming to EN/ISO 3746
Protection type Thermal protection: T 2 A
Material Stainless steel
Colour Grey (RAL 7035)
Environment
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP55 conforming to IEC 60529 (on the external circuit)
Product certifications CE
Directives 2006/95/EC - low voltage directive
2006/42/EC - machinery
2004/108/EC - electromagnetic compatibility
Standards EN/ISO 12100
EN 60204-1
EN 60335-2-40
EN 60335-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 31.0 cm
Package 1 Width 11.5 cm
Package 1 Length 45.0 cm
Package 1 Weight 12.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins