Schneider-Electric
 
NSYCEWX2K5 picture- web-product-data-sheet
NSYCEWX2K5
ClimaSys Exchanger air-water 2500W sides of enclosure
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CE
Product or component type Air-water exchanger
Mounting type Sides of enclosure
Cooling power 2500 W
Complementary
Pressure 5 bar for water
Pressure drop 0.3 bar
Water flow Internal circuit: 500 l/h
Flow rate External circuit: 860 m3/h
Control type Thermostat
Temperature setting range 20…46 °C
Ambient air temperature for operation 1…70 °C outside the enclosure:
20…60 °C inside the enclosure:
Controlled fluid Water
Fluid connection type G 1/2 (female)
Input voltage 230 V 50/60 Hz
[In] rated current 0.33 A
Power consumption in W 80 W
Height External: 901 mm
Width External: 398 mm
Depth External : 137 mm
Product weight 19 kg
Noise level 58 dB conforming to EN/ISO 3746
Protection type Thermal protection: T 2 A
Material Stainless steel
Colour Grey (RAL 7035)
Environment
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP55 conforming to IEC 60529 (on the external circuit)
Product certifications CE
Directives 2006/42/EC - machinery
2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
Standards EN 60204-1
EN/ISO 12100
EN 60335-2-40
EN 60335-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.7 cm
Package 1 Width 39.8 cm
Package 1 Length 90.1 cm
Package 1 Weight 19.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 7
Package 2 Height 117.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 162.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins