|
|
|
NSYCEWX6K
ClimaSys Exchanger air-water 6000W sides of enclosure
|
|
|
|
|
End of Commercialization DEC 31, 2021
|
|
|
|
|
Main
Range
|
ClimaSys
|
Product name
|
ClimaSys CE
|
Product or component type
|
Air-water exchanger
|
Mounting type
|
Sides of enclosure
|
Cooling power
|
6000 W
|
Complementary
Pressure
|
8 bar for water
|
Pressure drop
|
0.5 bar
|
Water flow
|
Internal circuit: 800 l/h
|
Flow rate
|
External circuit: 1450 m3/h
|
Control type
|
Thermostat
|
Temperature setting range
|
20…46 °C
|
Ambient air temperature for operation
|
1…70 °C outside the enclosure:
20…60 °C inside the enclosure:
|
Controlled fluid
|
Water
|
Fluid connection type
|
G 1/2 (female)
|
Input voltage
|
230 V 50/60 Hz
|
[In] rated current
|
0.71 A
|
Power consumption in W
|
160 W
|
Height
|
External: 1500 mm
|
Width
|
External: 450 mm
|
Depth
|
External : 163 mm
|
Net weight
|
40 kg
|
Noise level
|
69 dB conforming to EN/ISO 3746
|
Protection type
|
Thermal protection: T 2 A
|
Material
|
Stainless steel
|
Colour
|
Grey (RAL 7035)
|
Environment
IP degree of protection
|
IP55 conforming to IEC 60529 (on the internal circuit)
IP55 conforming to IEC 60529 (on the external circuit)
|
Product certifications
|
CE
|
Directives
|
2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
2006/42/EC - machinery
|
Standards
|
EN 60204-1
EN 60335-2-40
EN/ISO 12100
EN 60335-1
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|