This Application will be decommissioned as of January 7th 2025

NSYCFIX |
Schneider-Electric
NSYCFIX picture- web-product-data-sheet
NSYCFIX
Spacial SF fixed fixing kit for mounting plate
Schneider Electric
Main
Category Mounting accessory
Product or component type Fixing kit
Range compatibility PanelSeT SF
Application Compartmentalised application
Nominal dimensions of the housing -
Mounting location Side enclosing plates
Product destination For mounting plate
Device composition 4 bracket
Fixing elements
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By screws
Adjustment Adjustable with a pitch of 50 mm
Height 100 mm
Width 140 mm
Depth 25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Contractual warranty
Warranty 18 months