This Application will be decommissioned as of January 7th 2025

NSYCFIX6 |
Schneider-Electric
NSYCFIX6 picture- web-product-data-sheet
NSYCFIX6
Spacial SF adjustable fixing kit for mounting plate - 600 mm
Schneider Electric
Main
Category Mounting accessory
Product or component type Fixing kit
Range compatibility PanelSeT SF
Application Compartmentalised application
Nominal dimensions of the housing -
Mounting location Side enclosing plates
Product destination For mounting plate
Device composition 4 bracket
4 profile
Fixing elements
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By screws
Adjustment Continuous adjustment
Height 50 mm
Width 55 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Contractual warranty
Warranty 18 months