|
|
|
NSYCGSP20
Cable gland SNAP-IN quick fixing M20, polyamide IP68 UL approved UV resistant
|
|
|
Main
Range
|
Spacial
|
Product or component type
|
Cable gland
|
Accessory / separate part category
|
Cable management accessory
|
Range compatibility
|
Spacial Spacial CRN
Spacial Spacial S3D
Spacial Spacial S3X
|
Mounting location
|
Enclosure top
Enclosure bottom
|
Cable entry
|
Cable gland M20
|
Device composition
|
1 cable gland
1 seal
|
Quantity per set
|
Set of 20
|
Material
|
Seal: CR (chloroprene)
Body: PA (polyamide) 6
|
Complementary
Colour
|
Grey (RAL 7035)
|
Fixing mode
|
Push and turn clockwise
|
Net weight
|
0.015 kg
|
Environment
Product certifications
|
UL
VDE
|
Environmental characteristic
|
UV resistant
|
Flame retardance
|
V2 conforming to UL 94
|
Ambient air temperature for operation
|
-20…100 °C permanent
-30…150 °C intermittent
|
IP degree of protection
|
IP68 conforming to IEC 60529 5 bar, 30 min
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.5 cm
|
Package 1 Width
|
3.0 cm
|
Package 1 Length
|
4.0 cm
|
Package 1 Weight
|
15.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
2.5 cm
|
Package 2 Width
|
17.0 cm
|
Package 2 Length
|
22.0 cm
|
Package 2 Weight
|
318.0 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
40
|
Package 3 Height
|
11.0 cm
|
Package 3 Width
|
19.0 cm
|
Package 3 Length
|
19.0 cm
|
Package 3 Weight
|
750.0 g
|
Offer Sustainability
|
|