This Application will be decommissioned as of January 7th 2025

NSYCGSP25 |
Schneider-Electric
 
NSYCGSP25 picture- web-product-data-sheet
NSYCGSP25
Cable gland SNAP-IN quick fixing M25, polyamide IP68 UL approved UV resistant
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable gland
Accessory / separate part category Cable management accessory
Range compatibility Thalassa Thalassa PLM
PanelSeT PanelSeT S3D
PanelSeT PanelSeT S3X
Mounting location Enclosure bottom
Enclosure top
Cable entry Cable gland M25
Device composition 1 cable gland
1 seal
Quantity per set Set of 10
Material Seal: CR (chloroprene)
Body: PA (polyamide) 6
Complementary
Colour Grey (RAL 7035)
Fixing mode Push and turn clockwise
Net weight 0.022 kg
Environment
Product certifications UL
VDE
Environmental characteristic UV resistant
Flame retardance V2 conforming to UL 94
Ambient air temperature for operation -20…100 °C permanent
-30…150 °C intermittent
IP degree of protection IP68 conforming to IEC 60529 5 bar, 30 min
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 3.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 11.000 cm
Package 2 Width 19.000 cm
Package 2 Length 19.000 cm
Package 2 Weight 568.000 g
Unit Type of Package 3 P12
Number of Units in Package 3 2400
Package 3 Height 70.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 90.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No