|
|
|
NSYCGSP32
Cable gland SNAP-IN quick fixing M32, polyamide IP68 UL approved UV resistant
|
|
|
Main
Range
|
Spacial
|
Product or component type
|
Cable gland
|
Accessory / separate part category
|
Cable management accessory
|
Range compatibility
|
Spacial Spacial CRN
Spacial Spacial S3D
Spacial Spacial S3X
|
Mounting location
|
Enclosure top
Enclosure bottom
|
Cable entry
|
Cable gland M32
|
Device composition
|
1 cable gland
1 seal
|
Quantity per set
|
Set of 10
|
Material
|
Seal: CR (chloroprene)
Body: PA (polyamide) 6
|
Complementary
Colour
|
Grey (RAL 7035)
|
Fixing mode
|
Push and turn clockwise
|
Net weight
|
0.035 kg
|
Environment
Product certifications
|
UL
VDE
|
Environmental characteristic
|
UV resistant
|
Flame retardance
|
V2 conforming to UL 94
|
Ambient air temperature for operation
|
-20…100 °C permanent
-30…150 °C intermittent
|
IP degree of protection
|
IP68 conforming to IEC 60529 5 bar, 30 min
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.7 cm
|
Package 1 Width
|
4 cm
|
Package 1 Length
|
5 cm
|
Package 1 Weight
|
47 g
|
Offer Sustainability
|
|