Schneider-Electric
 
NSYCGX25H picture- web-product-data-sheet
NSYCGX25H
Set of cable gland + nut stainless steel M25 AISI316L, IP68, UL approved
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Cable gland
Accessory / separate part category Cable management accessory
Range compatibility Spacial Spacial CRN
Spacial Spacial S3D
Spacial Spacial S3X
Mounting location Enclosure top
Enclosure bottom
Cable entry Cable gland M25
Device composition 1 cable gland
1 lock nut
1 seal
Quantity per set Set of 4
Material Seal: CR (chloroprene)
Body: stainless steel AISI 316L
Complementary
Colour Grey
Fixing mode Screwed
By nut
Height 35.5 mm
Net weight 0.041 kg
Environment
Product certifications VDE
Flame retardance V2 conforming to UL 94
Ambient air temperature for operation -20…100 °C permanent
-40…150 °C intermittent
IP degree of protection IP68 conforming to IEC 60529 5 bar, 30 min
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 3 cm
Package 1 Length 15 cm
Package 1 Weight 50 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes