|
|
|
NSYCHCOA
Adapter plate, RAL7035 for enclosures Spacial CRN tipo A.
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Mounting accessory
|
Product or component type
|
Support pillar device
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
-
|
Mounting location
|
Between enclosure and support pillar
|
Mounting support
|
To fix the support pillar on enclosure
|
Range compatibility
|
Spacial Spacial CRN
|
Device composition
|
Fixing elements
2 plate
1 gasket
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Steel
|
Colour
|
Grey (RAL 7035)
|
Surface finish
|
Epoxy-polyester powder
|
Fixing mode
|
By fixing element - between enclosure and support pillar location
|
Permanent permissible load
|
0 kg
|
Height
|
0 mm
|
Net weight
|
0.5 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.0 cm
|
Package 1 Width
|
12.0 cm
|
Package 1 Length
|
22.0 cm
|
Package 1 Weight
|
500.0 g
|
Offer Sustainability
Contractual warranty
|
|