This Application will be decommissioned as of January 7th 2025

NSYCHCOB |
Schneider-Electric
 
NSYCHCOB picture- web-product-data-sheet
NSYCHCOB
Adapter plate, RAL7035 for enclosures Spacial CRN tipo B.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Support pillar device
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Between enclosure and support pillar
Mounting support To fix the support pillar on enclosure
Range compatibility Spacial Spacial CRN
Device composition Fixing elements
2 plate
1 gasket
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element - between enclosure and support pillar location
Permanent permissible load 0 kg
Height 0 mm
Net weight 1.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.5 cm
Package 1 Length 26.0 cm
Package 1 Weight 1.08 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months