Schneider-Electric
 
NSYCL220CRN picture- web-product-data-sheet
NSYCL220CRN
Complete manual handle lock operated with key 220 (2) for PanelSeT CRN enclosure
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Locking accessory
Product or component type Lock
Application Multi-purpose
Mounting support Direct mounting on standard lock
Product compatibility CRN enclosure
Range compatibility PanelSeT PanelSeT CRN
Device composition 2 key
1 key lock
1 plastic cam
Complementary
Quantity per set Set of 1
Material Lock: zamak + steel
Cam: PA (polyamide)
Lock type Key lock
Type of keylock Cylindrical
Key number 220
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 4.500 cm
Package 1 Length 9.000 cm
Package 1 Weight 62.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.721 kg
Unit Type of Package 3 P12
Number of Units in Package 3 640
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 55.536 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ba0ee14c-eebb-47d8-a070-ade906247bb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months