Schneider-Electric
 
NSYCLL405CRN picture- web-product-data-sheet
NSYCLL405CRN
Complete metal lock operated with key 405 (2). For PanelSeT CRN or S3HF encl.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Locking accessory
Product or component type Lock
Application Multi-purpose
Mounting support Direct mounting on door
Product compatibility CRN enclosure
Range compatibility PanelSeT PanelSeT CRN
Device composition 2 key
1 metal cam
1 escutcheon with key lock
Complementary
Quantity per set Set of 1
Material Key lock: zamak + steel
Cam: steel
Handle: PA (polyamide)
Lock type Key lock
Type of keylock Cylindrical
Key number 405
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 4.500 cm
Package 1 Length 5.500 cm
Package 1 Weight 89.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.710 kg
Unit Type of Package 3 P12
Number of Units in Package 3 800
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 87.360 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ba0ee14c-eebb-47d8-a070-ade906247bb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months