This Application will be decommissioned as of January 7th 2025

NSYCMACS80 |
Schneider-Electric
 
NSYCMACS80 picture- web-product-data-sheet
NSYCMACS80
Signalling beacon adapter, square 80 mm RAL 7040. For S3CM HMI encl.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Adaptor for signalling beacon
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location On fixed brackets
Mounting support For 80 mm square tube
Option of passing cables through the inside
Signalling beacon
Range compatibility Spacial Spacial S3CM
Device composition 1 adaptor
1 nut
Quantity per set Set of 1
Complementary
Material Adaptor: aluminium
Colour Adaptor: grey (RAL 7040)
Surface finish Epoxy-polyester powder
Fixing mode Direct fixing - on fixed brackets of enclosure location
Permanent permissible load 0.08 kg
Height 0 mm
Diameter 14 mm
Net weight 0.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 15.5 cm
Package 1 Length 15.2 cm
Package 1 Weight 150.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months