This Application will be decommissioned as of January 7th 2025
NSYCMBPC |
Back
Discover NSYCMBPC by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
NSYCMBPC
Horizontal laptop computer shelf 350x304 mm. For SPACIAL S3CM HMI encl.RAL7035
Download NSYCMBPC product datasheet
3D CAD Model
TODAY
DEC 24, 2024
End of Commercialization
SEP 30, 2020
End of Standard Services
JAN 19, 2021
Characteristics
Main
Range
Spacial
Accessory / separate part category
Installation accessory
Product or component type
Support
Application
Multi-purpose
For enclosure nominal dimensions
-
Mounting support
Horizontal support, installation on the left or right rail of the frame of the control enclosure
Range compatibility
Spacial Spacial S3CM
Device composition
Fixing elements
1 support
Quantity per set
Set of 1
Complementary
Material
Steel
Colour
Grey (RAL 7035)
Surface finish
Epoxy-polyester powder
Height
21.5 mm
Width
350 mm
Depth
304 mm
Thickness
1.5 mm
Net weight
2.714 kg
Offer Sustainability
REACh free of SVHC
Yes
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Toxic heavy metal free
Yes
Mercury free
Yes
RoHS exemption information
Yes
China RoHS Regulation
China RoHS declaration
Environmental Disclosure
Product Environmental Profile
Contractual warranty
Warranty
18 months