This Application will be decommissioned as of January 7th 2025

NSYCMBPT |
Schneider-Electric
 
NSYCMBPT picture- web-product-data-sheet
NSYCMBPT
Horizontal keyboard shelf 500x195.7 mm. For PanelSeT S3CM HMI encl.RAL7035
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Installation accessory
Product or component type Support
Application Multi-purpose
For enclosure nominal dimensions -
Mounting support Horizontal support, installation on the left or right rail of the frame of the control enclosure
Range compatibility PanelSeT PanelSeT S3CM
Device composition Fixing elements
1 support
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Height 21.5 mm
Width 500 mm
Depth 195.7 mm
Thickness 1.5 mm
Net weight 2.307 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 21.000 cm
Package 1 Length 50.500 cm
Package 1 Weight 1.918 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 19.180 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months