This Application will be decommissioned as of January 7th 2025

NSYCMT2560110 |
Schneider-Electric
 
NSYCMT2560110 picture- web-product-data-sheet
NSYCMT2560110
Control keyboard enclosure for enclosures PanelSeT S3CM width W 600 mm.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Interface accessory
Product or component type Box keyboard
Anwendung Multi-purpose
Nennmaße des Gehäuses -
Mounting location Control enclosure
Range compatibility PanelSeT PanelSeT S3CM
Device composition Fixing elements
1 box
2 bracket
1 trim rail
1 hose for cable entry
Quantity per set Set of 1
Complementary
Material Body: steel
Front face and trim frame: aluminium
Colour Body: grey (RAL 7035)
Front face and trim frame: grey (RAL 7040)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element - on control enclosure location
Operating angle 120 °
Height External: 250 mm
Real: 286 mm
Width External: 600 mm
Real: 697 mm
Depth External : 110 mm
Real : 125 mm
Environment
IP degree of protection IP54
IK degree of protection IK10
Net weight 8.578 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 62.0 cm
Package 1 Width 42.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 8.578 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months