Schneider-Electric
 
NSYCMT5010 picture- web-product-data-sheet
NSYCMT5010
Tubes, square 50 mm, length: 1m. For PanelSeT S3CM HMI encl.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Cable management accessory
Product or component type Tube
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Between fixing supports and fittings
Mounting support Fixings on enclosure
Fixing on support
Fitting
Range compatibility PanelSeT PanelSeT S3CM
Device composition 1 tube
Quantity per set Set of 1
Complementary
Material Extruded steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode Direct fixing - on fixing supports and fittings location
Permanent permissible load 0 kg
Linear load 6.5 kg/m
Length 1000 mm
Height 1000 mm
Width 50 mm
Thickness 4 mm
Net weight 7 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 101.000 cm
Package 1 Width 6.500 cm
Package 1 Length 5.500 cm
Package 1 Weight 6.500 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 60
Package 2 Height 50.000 cm
Package 2 Width 101.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 402.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months