This Application will be decommissioned as of January 7th 2025

NSYCMT5015 |
Schneider-Electric
 
NSYCMT5015 picture- web-product-data-sheet
NSYCMT5015
Tubes, square 50 mm, length: 1,5m. For PanelSeT S3CM HMI encl.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Cable management accessory
Product or component type Tube
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Between fixing supports and fittings
Mounting support Fitting
Fixings on enclosure
Fixing on support
Range compatibility PanelSeT PanelSeT S3CM
Device composition 1 tube
Quantity per set Set of 1
Complementary
Material Extruded steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode Direct fixing - on fixing supports and fittings location
Permanent permissible load 0 kg
Linear load 6.5 kg/m
Length 1500 mm
Height 1500 mm
Width 50 mm
Thickness 4 mm
Net weight 10.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.200 cm
Package 1 Width 6.500 cm
Package 1 Length 151.000 cm
Package 1 Weight 10.570 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 40
Package 2 Height 43.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 454.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months