Schneider-Electric
 
NSYCMT5020 picture- web-product-data-sheet
NSYCMT5020
Tubes, square 50 mm, length: 2m. For SPACIAL S3CM HMI encl.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Cable management accessory
Product or component type Tube
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Between fixing supports and fittings
Mounting support Fitting
Fixing on support
Fixings on enclosure
Range compatibility Spacial Spacial S3CM
Device composition 1 tube
Quantity per set Set of 1
Complementary
Material Extruded steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode Direct fixing - on fixing supports and fittings location
Permanent permissible load 0 kg
Linear load 6.5 kg/m
Length 2000 mm
Height 2000 mm
Width 50 mm
Thickness 4 mm
Net weight 14 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 7 cm
Package 1 Length 202 cm
Package 1 Weight 14.078 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 30
Package 2 Height 38 cm
Package 2 Width 202 cm
Package 2 Length 120 cm
Package 2 Weight 449.72 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months