Schneider-Electric
 
NSYCMT8010 picture- web-product-data-sheet
NSYCMT8010
Tubes, square 80 mm, length: 1m. For SPACIAL S3CM HMI encl.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Cable management accessory
Product or component type Tube
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Between fixing supports and fittings
Mounting support Fixings on enclosure
Fitting
Fixing on support
Range compatibility Spacial Spacial S3CM
Device composition 1 tube
Quantity per set Set of 1
Complementary
Material Extruded steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode Direct fixing - on fixing supports and fittings location
Permanent permissible load 0 kg
Linear load 10.5 kg/m
Length 1000 mm
Height 1000 mm
Width 80 mm
Thickness 4 mm
Product weight 11 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.5 cm
Package 1 Length 102.0 cm
Package 1 Weight 11.512 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 30
Package 2 Height 45.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 345.36 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months