Schneider-Electric
 
NSYCMUCP50 picture- web-product-data-sheet
NSYCMUCP50
Fixing sloping on enclosure, square 50 mm. For SPACIAL S3CM HMI encl.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part categor Cable management accessory
Product or component type Bent and rotating enclosure fixing
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location On enclosure
Mounting support For 50 mm square tube
On enclosures with a depth of 300 mm requires an adaptor
On enclosures with depths of 200 and 250 mm
Range compatibility Spacial Spacial S3CM
Device composition Fixing elements
1 tilting fixing
Quantity per set Set of 1
Complementary
Material Aluminium
Colour Grey (RAL 7040)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element
Operating angle 30 °
Permanent permissible load 2.98 kg
Height 182 mm
Width 100 mm
Depth 100 mm
Net weight 2.96 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 16.5 cm
Package 1 Length 21.0 cm
Package 1 Weight 3.168 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 29.0 cm
Package 2 Width 37.5 cm
Package 2 Length 120.0 cm
Package 2 Weight 31.68 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months