This Application will be decommissioned as of January 7th 2025

NSYCMUCPAD87 |
Schneider-Electric
 
NSYCMUCPAD87 picture- web-product-data-sheet
NSYCMUCPAD87
Adaptation piece for fixing sloping.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Cable management accessory
Product or component type Bent and rotating enclosure fixing
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Between tilting fixing and the enclosure
Mounting support For 80 mm square tube
On enclosures with a depth of 300 mm
Range compatibility Spacial Spacial S3CM
Device composition 1 adaptor part
Quantity per set Set of 1
Complementary
Material Extruded steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element
Permanent permissible load 0 kg
Height 63 mm
Width 150 mm
Depth 155 mm
Diameter 80 mm
Net weight 0.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.3 cm
Package 1 Width 15.0 cm
Package 1 Length 15.5 cm
Package 1 Weight 500.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months