This Application will be decommissioned as of January 7th 2025

NSYCMUIA50 |
Schneider-Electric
 
NSYCMUIA50 picture- web-product-data-sheet
NSYCMUIA50
Articulated tube joint, square 50 mm, cast steel RAL 7040. For S3CM HMI encl.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Cable management accessory
Product or component type Tube adaptor
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Between 2 horizontal tubes
Mounting support For 50 mm square tube
Option of passing cables through the inside
Range compatibility PanelSeT PanelSeT S3CM
Device composition Fixing elements
1 linking and rotating bracket
1 bellow
Quantity per set Set of 1
Complementary
Material Moulded steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element - screw type M12 - horizontal tube location
Operating angle 170 °
Permanent permissible load 4.25 kg
Height 148 mm
Width 148 mm
Depth 236 mm
Net weight 4.65 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.500 cm
Package 1 Width 24.500 cm
Package 1 Length 25.000 cm
Package 1 Weight 4.656 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 30
Package 2 Height 48.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 153.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months