Schneider-Electric
 
NSYCMUIA80 picture- web-product-data-sheet
NSYCMUIA80
Articulated tube joint, square 80 mm, cast steel RAL 7040. For S3CM HMI encl.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Cable management accessory
Product or component type Tube adaptor
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Between 2 horizontal tubes
Mounting support For 80 mm square tube
Option of passing cables through the inside
Range compatibility Spacial Spacial S3CM
Device composition Fixing elements
1 linking and rotating bracket
1 bellow
Quantity per set Set of 1
Complementary
Material Moulded steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element - screw type M12 - horizontal tube location
Operating angle 170 °
Permanent permissible load 10 kg
Height 190 mm
Width 190 mm
Depth 320 mm
Product weight 10.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.0 cm
Package 1 Width 28.5 cm
Package 1 Length 33.0 cm
Package 1 Weight 10.238 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 12
Package 2 Height 49.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 136.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months