Schneider-Electric
 
NSYCMUMA50 picture- web-product-data-sheet
NSYCMUMA50
Articulated fixing, square 50 mm, cast steel RAL 7040. For S3CM HMI encl.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Fixing on support
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Between tube and support
Mounting support Option of passing cables through the inside
For 50 mm square tube
Range compatibility PanelSeT PanelSeT S3CM
Device composition Fixing elements
1 bellow
1 fixing and rotating bracket
Quantity per set Set of 1
Complementary
Material Moulded steel
Colour Bracket: grey (RAL 7040)
Bellow: grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element - screw type M12 - horizontal tube location
By 4 screws - screw type M11 - on support location
Operating angle 170 °
Permanent permissible load 4.35 kg
Height 148 mm
Width 148 mm
Depth 210 mm
Product weight 4.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.000 cm
Package 1 Width 25.000 cm
Package 1 Length 25.000 cm
Package 1 Weight 4.682 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 49.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 107.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months