Schneider-Electric
 
NSYCMUMC80 picture- web-product-data-sheet
NSYCMUMC80
Horizontal rotating bracket, square 80 mm RAL 7040. For S3CM HMI encl.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Fixing on support
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Between tube and support
Mounting support For 80 mm square tube
Option of passing cables through the inside
Range compatibility Spacial Spacial S3CM
Device composition Fixing elements
1 fixing and rotating bracket
Quantity per set Set of 1
Complementary
Material Moulded steel
Colour Grey (RAL 7040)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element - screw type M12 - horizontal tube location
By 4 screws - screw type M13 - on support location
Operating angle 295 °
Permanent permissible load 15.7 kg
Height 195.5 mm
Width 210 mm
Depth 172 mm
Product weight 16.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.5 cm
Package 1 Width 23.5 cm
Package 1 Length 31.5 cm
Package 1 Weight 16.178 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 61.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 337.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months