Schneider-Electric
 
NSYCMUMR80 picture- web-product-data-sheet
NSYCMUMR80
Fixed subbase, square 80 mm, for SPACIAL S3CM HMI encl. RAL 7040.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Fixing on support
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Between tube and support
Mounting support For 80 mm square tube
Option of passing cables through the inside
Range compatibility Spacial Spacial S3CM
Device composition Fixing elements
1 fixed base
Quantity per set Set of 1
Complementary
Material Moulded steel
Colour Grey (RAL 7040)
Surface finish Epoxy-polyester powder
Fixing mode By screw - screw type M12 - fixed base location
Permanent permissible load 7 kg
Height 205 mm
Width 220 mm
Depth 177 mm
Diameter 201 mm
Product weight 7.22 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.5 cm
Package 1 Width 22.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 7.7 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 37.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 167.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months