Schneider-Electric
 
NSYCMUTC80 picture- web-product-data-sheet
NSYCMUTC80
Fixed bracket, square 80 mm RAL 7040. For SPACIAL S3CM HMI encl.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Cable management accessory
Product or component type Tube adaptor
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Between horizontal tube and a vertical tube
Mounting support For 80 mm square tube
Option of passing cables through the inside
Range compatibility Spacial Spacial S3CM
Device composition Fixing elements
1 fixing bracket
Quantity per set Set of 1
Complementary
Material Aluminium
Colour Grey (RAL 7040)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element - screw type M12 - fixing the tube location
Permanent permissible load 2.4 kg
Height 193 mm
Width 203 mm
Depth 193 mm
Product weight 2.58 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.2 cm
Package 1 Width 20.3 cm
Package 1 Length 13.0 cm
Package 1 Weight 2.58 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months