Schneider-Electric
 
NSYCN20 picture- web-product-data-sheet
NSYCN20
Symmetric C-shaped rails 21x11x10. Length 2000mm. Supply: 20 rails 2m.
Schneider Electric
Characteristics
Main
Anwendung Multi-purpose
Range PanelSeT
Product or component type Rail
Accessory / separate part category Mounting accessory
Type of rail Symmetrical C-shaped
Enclosure nominal dimensions -
Range compatibility PanelSeT
Thalassa
Device composition 1 rail
Quantity per set Set of 10
Complementary
Material Galvanised steel
Surface finish Not perforated
Fixing mode By fixing element
Length 2000 mm
Height 21 mm
Width 11 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.100 cm
Package 1 Width 2.100 cm
Package 1 Length 201.000 cm
Package 1 Weight 971.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 6.500 cm
Package 2 Width 7.000 cm
Package 2 Length 201.000 cm
Package 2 Weight 9.710 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 500
Package 3 Height 40.000 cm
Package 3 Width 120.000 cm
Package 3 Length 201.000 cm
Package 3 Weight 517.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 7
Contractual warranty
Warranty 18 months