This Application will be decommissioned as of January 7th 2025

NSYCPT50 |
Schneider-Electric
 
NSYCPT50 picture- web-product-data-sheet
NSYCPT50
Corrugated cable gland tube - Ø50 mm. Supply: 25m
Schneider Electric
Characteristics
Main
Accessory / separate part category Cable management accessory
Product or component type Cable gland
Range compatibility Thalassa Thalassa PLS
Thalassa Thalassa PLA
Thalassa Thalassa PLM
Spacial Spacial SBM
Spacial Spacial S3D
Spacial Spacial S3CM
Spacial Spacial CRN
Spacial Spacial SM
Spacial Spacial SF
Anwendung Multi-purpose
Device composition Corrugated tube
Quantity per set 1 reel
Complementary
Material Low density polyethylene
Colour Black
Length 25000 mm
Diameter 54.5 mm
47.7 mm
50 mm
Environment
Environmental characteristic UV protection
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.0 cm
Package 1 Width 77.0 cm
Package 1 Length 77.0 cm
Package 1 Weight 6.05 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months