Schneider-Electric
 
NSYCPTS17 picture- web-product-data-sheet
NSYCPTS17
set of 10 Spacial SF/SM fixing supports for corrugated tube - Ø 17 mm
Schneider Electric
Characteristics
Main
Accessory / separate part category Cable management accessory
Product or component type Module support
Product destination Corrugated tube
Range compatibility Thalassa Thalassa PLA
Thalassa Thalassa PLS
Thalassa Thalassa PLM
Spacial Spacial SM
Spacial Spacial SF
Anwendung Multi-purpose
Mounting support Swing 19" rack
Directly on the enclosure
Cross rails
Device composition 1 support
Fixing elements
Quantity per set Set of 10
Complementary
Material PA (polyamide)
Colour Black
Fixing mode By fixing element
Diameter 17 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 3.000 cm
Package 1 Length 3.500 cm
Package 1 Weight 14.800 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.000 cm
Package 2 Width 7.500 cm
Package 2 Length 12.000 cm
Package 2 Weight 162.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 300
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.120 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months