This Application will be decommissioned as of January 7th 2025

NSYCPTS50 |
Schneider-Electric
 
NSYCPTS50 picture- web-product-data-sheet
NSYCPTS50
set of 10 Spacial SF/SM fixing supports for corrugated tube - Ø 50 mm
Schneider Electric
Characteristics
Main
Accessory / separate part category Cable management accessory
Product or component type Module support
Product destination Corrugated tube
Range compatibility Thalassa Thalassa PLA
Thalassa Thalassa PLS
Thalassa Thalassa PLM
Spacial Spacial SM
Spacial Spacial SF
Anwendung Multi-purpose
Mounting support Directly on the enclosure
Cross rails
Swing 19" rack
Device composition 1 support
Fixing elements
Quantity per set Set of 10
Complementary
Material PA (polyamide)
Colour Black (RAL 9005)
Fixing mode By fixing element
Height 7.5 mm
Width 10 mm
Depth 14.5 mm
Diameter 50 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months