Schneider-Electric
 
NSYCR100WU1 picture- web-product-data-sheet
NSYCR100WU1
ClimaSys PTC heating resistance 100W, 12-24V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CR
Product or component type Resistance heater
Power range 90 W
Input voltage 12...24 V DC
Complementary
Operating position Vertical
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20
Product certifications VDE
UL
Material Body: extruded aluminium
Condition of use Heaters must be installed with a thermal controller
Electrical protection is needed
Air sealed enclosure
Fixing mode By clips
Mounting support 35 mm DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.000 cm
Package 1 Length 19.500 cm
Package 1 Weight 476.000 g
Offer Sustainability
SCIP Number 60bb7229-9ac3-41cb-896e-a93aa448ebf8
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months