This Application will be decommissioned as of January 7th 2025

NSYCR250W115VV |
Schneider-Electric
 
NSYCR250W115VV picture- web-product-data-sheet
NSYCR250W115VV
ClimaSys heating resistance ventil. 250W, 115V aluminium
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CR
Product or component type Resistance heater with fan
Power range 250 W
Input voltage 115 V AC 50/60 Hz
Complementary
Operating position Vertical
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20
Product certifications UL
VDE
Material Body: extruded aluminium
Height 200 mm
Width 105 mm
Depth 100 mm
Condition of use Electrical protection is needed
Air sealed enclosure
Heaters must be installed with a thermal controller
Fixing mode By clips
Mounting support 35 mm DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 11 cm
Package 1 Length 20 cm
Package 1 Weight 974 g
Offer Sustainability
SCIP Number 60bb7229-9ac3-41cb-896e-a93aa448ebf8
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months