|
|
|
NSYCRAFD
Climasys Fitting accessory plastic +DIN
|
|
|
|
|
End of Commercialization DEC 31, 2021
|
|
|
|
|
Main
Range
|
ClimaSys
|
Category
|
Cabling accessory
|
Product or component type
|
Cable support
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Complementary
Mounting location
|
Flat surface
|
Range compatibility
|
Thalassa Thalassa PLM
ClimaSys ClimaSys CR
Spacial Spacial CRN
Spacial Spacial S3D
Spacial Spacial S3CM
Thalassa Thalassa PLS
|
Device composition
|
5 stud
5 DIN rail
|
Quantity per set
|
Set of 1
|
Material
|
Stud: plastic
Rail: steel
|
Fixing mode
|
Adhesive: stud
Ø 3.6 mm holes: DIN rail
|
Height
|
43 mm
|
Width
|
80 mm
|
Depth
|
45 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
11 cm
|
Package 1 Width
|
8 cm
|
Package 1 Length
|
4.5 cm
|
Package 1 Weight
|
180 g
|
Offer Sustainability
Contractual warranty
|
|