This Application will be decommissioned as of January 7th 2025

NSYCRCKP21 |
Schneider-Electric
NSYCRCKP21 picture- web-product-data-sheet
NSYCRCKP21
Spacial SF partial 19" fixed rack - 1000 mm
Schneider Electric
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type 19" rack
Application Compartmentalised application
For enclosure nominal dimensions - H: 1000 mm W: 600 mm
Rack type Partial fixed
Mounting location Front of enclosure
Mounting support Structure of the enclosure
Range compatibility Spacial Spacial SFM
Device composition Fixing elements
2 horizontal escutcheon
2 rack
Quantity per set Set of 1
Number of units 19" 21
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By fixing element
Permanent permissible load 2 kg per unit
Height 1000 mm
Width 600 mm
Depth 970 mm
Contractual warranty
Warranty 18 months