This Application will be decommissioned as of January 7th 2025

NSYCRN106300 |
Schneider-Electric
 
NSYCRN106300 picture- web-product-data-sheet
NSYCRN106300
PanelSeT CRN plain door w/o mount.plate. H1000xW600xD300 IP66 IK10 RAL7035..
Schneider Electric
Characteristics
Main
Range PanelSeT
Product name PanelSeT CRN
Application Multi-purpose
Category Compact enclosure
Enclosure nominal height 1000 mm
Enclosure nominal width 600 mm
Enclosure nominal depth 300 mm
Installation accessory type Wall-mounting
Device composition 1 body
1 cable gland plate
1 door
1 lock
Door type Plain
Mounting plate description Without mounting plate
Complementary
Body type Back welded with double profile forming a protected sealed area
Sides made from a single folded section
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type 3 mm double-bar lock
Type of gland plate Standard
Accessibility for operation Front
Removable parts Door by hinges
Cable gland plate by screws
Material Body: steel
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Standards IEC 62208
Product certifications UL
cUL
DNV-GL
Net weight 28 kg
Environment
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 31.500 cm
Package 1 Width 61.000 cm
Package 1 Length 101.000 cm
Package 1 Weight 28.000 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 9
Package 2 Height 175.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 263.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months