This Application will be decommissioned as of January 7th 2025

NSYCRN108300T |
Schneider-Electric
 
NSYCRN108300T picture- web-product-data-sheet
NSYCRN108300T
PanelSeT CRN tspt door w/o mount.plate. H1000xW800xD300 IP66 IK08 RAL7035..
Schneider Electric
Characteristics
Main
Range PanelSeT
Product name PanelSeT CRN
Application Multi-purpose
Category Compact enclosure
Enclosure nominal height 1000 mm
Enclosure nominal width 800 mm
Enclosure nominal depth 300 mm
Installation accessory type Wall-mounting
Device composition 1 body
1 door
1 lock
2 cable gland plate: bottom
Door type Glazed
Mounting plate description Without mounting plate
Complementary
Body type Sides made from a single folded section
Back welded with double profile forming a protected sealed area
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type 3 mm double-bar lock
Type of gland plate Standard
Accessibility for operation Front
Removable parts Door by hinges
Cable gland plate by screws
Material Body: steel
Door: steel and security glass
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Standards IEC 62208
Product certifications cUL
UL
DNV-GL
Net weight 31 kg
Environment
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 32.000 cm
Package 1 Width 81.000 cm
Package 1 Length 101.000 cm
Package 1 Weight 31.000 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 6
Package 2 Height 178.000 cm
Package 2 Width 102.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 199.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months