|
|
|
NSYCRNGSDR
Slide bracket with screws - Supply: 2 units
|
|
|
Main
Category
|
Mounting accessory
|
Product or component type
|
Slide bracket
|
Range compatibility
|
PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
Thalassa Thalassa PLM
PanelSeT S3X
|
Mounting location
|
Central
|
Device composition
|
1 bracket
2 screw
|
Quantity per set
|
Set of 2
|
Complementary
Fixing mode
|
By screw - screw type M8
|
Height
|
150 mm
|
Width
|
150 mm
|
Net weight
|
0.014 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
12.000 cm
|
Package 1 Length
|
15.000 cm
|
Package 1 Weight
|
214.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
20.000 cm
|
Package 2 Width
|
20.000 cm
|
Package 2 Length
|
30.000 cm
|
Package 2 Weight
|
4.814 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
200
|
Package 3 Height
|
45.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
60.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
|
|