|
|
|
NSYCRS25W120V
Climasys Ultra thin resistance heater low starting current 20W 120V 130x250mm
|
|
|
|
|
End of Commercialization DEC 31, 2021
|
|
|
|
|
Main
Range
|
ClimaSys
|
Product name
|
ClimaSys CR
|
Product or component type
|
Ultra thin resistance heater
|
Power range
|
25 W
|
Input voltage
|
120 V AC 50/60 Hz
|
Electrical connection
|
Cable length: 2 m
|
Complementary
Operating position
|
Vertical
Horizontal
|
Ambient air temperature for operation
|
-60…70 °C
|
Temperature setting range
|
-40…70 °C
|
Material
|
Silicone rubber
|
Height
|
External: 110 mm
|
Width
|
External: 230 mm
|
Depth
|
External : 1.6 mm
|
Device composition
|
6 self-adhesive Velcro pads
6 plastic spacers
4 Telequick nuts
4 clip-on nuts
Fixing accessories
|
Condition of use
|
Heaters must be installed with a thermal controller
Air sealed enclosure
Electrical protection is needed
|
Fixing mode
|
By 4 screws
|
Mounting support
|
Standard mounting plate
DIN rail
Adhesive Velcro
Telequick mounting plate
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|