Schneider-Electric
 
NSYCSH126 picture- web-product-data-sheet
NSYCSH126
single chassis coupling set, Spacial SF/SM, 216 modules of 18 mm - 1200x600 mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Application Modular distribution application
Multi-purpose
Product or component type Chassis
Device short name DL
For enclosure nominal dimensions -
Mounting location Front of enclosure
Range compatibility Spacial Spacial SM
Spacial Spacial SF
Device composition Fixing elements
2 horizontal crossbars
2 vertical uprights
Additional information IP2x not respected when chassis is mounted at 67 mm
Complementary
Material Steel
Colour Grey (RAL 7035)
Fixing mode By fixing element
Number of horizontal rows 2
Total number of 18 mm modules 18
Type of front plate Cut-out plate
Number of cut-out 2 cut-outs
Height Real: 1105 mm
Nominal: 1200 mm
Width Real: 502 mm
Nominal: 600 mm
Depth Real : 100 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 12.5 cm
Package 1 Length 117.5 cm
Package 1 Weight 3.9 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations