Schneider-Electric
 
NSYCSHB1612 picture- web-product-data-sheet
NSYCSHB1612
Spacial SM/SF chassis coupling set with zone - 324 modules of 18mm - 1600x1200mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Application Multi-purpose
Product or component type Coupling kit
For enclosure nominal dimensions -
Mounting location Front of enclosure
Range compatibility Spacial Spacial SM
Spacial Spacial SF
Device composition Fixing elements
1 busbar blanking cover plate
1 intermediate central upright
1 single chassis
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element
Total number of 18 mm modules 324
Height Real: 1505 mm
Nominal: 1600 mm
Width Real: 1102 mm
Nominal: 1200 mm
Depth Real : 100 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 31 cm
Package 1 Length 157.5 cm
Package 1 Weight 24 kg
Contractual warranty
Warranty 18 months