This Application will be decommissioned as of January 7th 2025

NSYCSP |
Schneider-Electric
 
NSYCSP picture- web-product-data-sheet
NSYCSP
Trim cap for rear and side panels, PanelSeT SFN, Spacial SF, polyamide 6
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Trim cap
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location On cut-outs of panel
Quantity per set Set of 50
Complementary
Range compatibility PanelSeT PanelSeT SF
Device composition 1 cap
Material Polyamide 6
Colour Grey (RAL 7035)
Fixing mode Clipped
Diameter 17.5 mm
Height 10.8 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.900 cm
Package 1 Width 4.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 1.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 6.000 cm
Package 2 Width 9.000 cm
Package 2 Length 12.500 cm
Package 2 Weight 62.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months