This Application will be decommissioned as of January 7th 2025

NSYCTL300DLM |
Schneider-Electric
 
NSYCTL300DLM picture- web-product-data-sheet
NSYCTL300DLM
Plain metalic front plate , 12 modules, RAL 7035, H150xW300mm.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Cover plate
Anwendung Modular distribution application
Multi-purpose
Range compatibility Spacial Spacial S3D
Spacial Spacial CRN
Spacial Spacial S3X
Nominal dimensions of the housing -
Mounting location On DLM chassis
Device composition 2 panel
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Polyester powder
Fixing mode Clipped
Type of front plate Plain
Height Nominal: 150 mm
Width Nominal: 300 mm
254 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29.0 cm
Package 1 Width 16.0 cm
Package 1 Length 2.7 cm
Package 1 Weight 450.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 2
Package 2 Height 29.0 cm
Package 2 Width 16.0 cm
Package 2 Length 5.5 cm
Package 2 Weight 900.0 g
Offer Sustainability
SCIP Number 9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months