This Application will be decommissioned as of January 7th 2025

NSYCTL400DLAG |
Schneider-Electric
 
NSYCTL400DLAG picture- web-product-data-sheet
NSYCTL400DLAG
Plain front panel insulating material for DLA 48 modules
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Cover plate
Anwendung Modular distribution application
Range compatibility Thalassa Thalassa PLM
Nominal dimensions of the housing -
Mounting location On DLA chassis
Device composition 2 panel
Complementary
Material Self-extinguishing insulating
Colour Grey (RAL 7035)
Fixing mode Clipped
Type of front plate Plain
Height Nominal: 150 mm
146 mm
Width Nominal: 400 mm
356 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 16.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 232.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 2
Package 2 Height 5.0 cm
Package 2 Width 16.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 464.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration