Schneider-Electric
 
NSYCTL800DLM picture- web-product-data-sheet
NSYCTL800DLM
Plain metallic front plate, 40 modules, RAL 7035, H150xW800mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Cover plate
Anwendung Modular distribution application
Multi-purpose
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
PanelSeT PanelSeT S3X
Nominal dimensions of the housing -
Mounting location On DLM chassis
Device composition 2 panel
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Polyester powder
Fixing mode Clipped
Type of front plate Plain
Height Nominal: 150 mm
Width Nominal: 800 mm
754 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 16.000 cm
Package 1 Length 80.000 cm
Package 1 Weight 1.175 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 2
Package 2 Height 5.000 cm
Package 2 Width 16.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 2.550 kg
Offer Sustainability
SCIP Number 9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months