Schneider-Electric
 
NSYCU15K3P4 picture- web-product-data-sheet
NSYCU15K3P4
ClimaSys standard cooling unit side of enclosure - 14800W at 400 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Side
Installation Indoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 400 V AC 3 phases 50 Hz
Rated Power 14800 W
Cooling power 14800 W 50 Hz L35-L35
11300 W 50 Hz L35-L50
Complementary
Height 2000 mm
Width 800 mm
Depth 550 mm
[In] rated current 11 A
Inrush current 49 A
Power consumption in W 5750 W at 50 Hz, L35-L35
6900 W at 50 Hz, L35-L50
Energy efficiency ratio 2.6
Control type Electronic controller
Temperature setting range 20…50 °C
Ambient air temperature for operation 50 °C maximum:
20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
Noise level 67 dB conforming to EN/ISO 3746
Pressure 39 bar
Flow rate Internal circuit: 4300 m3/h at 50 Hz
External circuit: 5800 m3/h at 50 Hz
Product weight 240 kg
Cooling gas type R410a (3.5 kg)
Type of filter Optional external circuit filter
Protection type Thermal protection T 20 A
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications CE
Directives 2006/42/EC - machinery
2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
Standards EN 60335-1
EN 60204-1
EN 60335-2-40
EN/ISO 12100
EN 378
IP degree of protection IP34 conforming to IEC 60529 (on the external circuit)
IP54 conforming to IEC 60529 (on the internal circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 200 cm
Package 1 Width 55 cm
Package 1 Length 80 cm
Package 1 Weight 240 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins